Data Fields

IIMGENC1_CodecClassConfig Struct Reference
[IMGENC1 - Image Encoder Interface]

Definition of IIMGENC1 codec class configurable parameters. More...

#include <imgenc1.h>

Data Fields

Bool manageInBufsCache [16]
Bool manageOutBufsCache [16]

Detailed Description

Definition of IIMGENC1 codec class configurable parameters.


Field Documentation


The documentation for this struct was generated from the following file:
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2012, Texas Instruments Incorporated