Enumerations

ISPEECH1_G723 - XDM Speech Interface (G.723)

Enumerations

enum  ISPEECH1_G723_BitRate {
  ISPEECH1_G723_BITRATE_5P3 = 0,
  ISPEECH1_G723_BITRATE_6P3 = 1,
  ISPEECH1_G723_BITRATE_DEFAULT = ISPEECH1_G723_BITRATE_6P3
}
 

Bit rate selection for G723.

More...
enum  ISPEECH1_G723_NoisePreProc {
  ISPEECH1_G723_NOISEPREPROC_OFF = 0,
  ISPEECH1_G723_NOISEPREPROC_ON = 1,
  ISPEECH1_G723_NOISEPREPROC_DEFAULT = ISPEECH1_G723_NOISEPREPROC_ON
}
 

Enable/disable high pass filter for G723.

More...

Detailed Description

This is the XDM speech interface shared between the various G.723 codecs.


Enumeration Type Documentation

Bit rate selection for G723.

Enumerator:
ISPEECH1_G723_BITRATE_5P3 

5.3 kbps

ISPEECH1_G723_BITRATE_6P3 

6.3 kbps

ISPEECH1_G723_BITRATE_DEFAULT 

Default setting.

Enable/disable high pass filter for G723.

Enumerator:
ISPEECH1_G723_NOISEPREPROC_OFF 

The high pass filter is disabled.

ISPEECH1_G723_NOISEPREPROC_ON 

The high pass filter is enabled.

ISPEECH1_G723_NOISEPREPROC_DEFAULT 

Default setting.

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2012, Texas Instruments Incorporated