video1 Directory Reference

Directory dependency graph for packages/ti/sdo/ce/video1/:
packages/ti/sdo/ce/video1/

Files

file  viddec1.h [code]
 

The VIDDEC1 video decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IVIDDEC1 video decoder interface.


file  videnc1.h [code]
 

The VIDENC1 video encoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IVIDENC1 video encoder interface.


 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2012, Texas Instruments Incorporated