sphdec1.h File Reference


Detailed Description

The SPHDEC1 decoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM ISPHDEC1 speech decoder interface.

#include <ti/xdais/dm/xdm.h>
#include <ti/xdais/dm/isphdec1.h>
#include <ti/sdo/ce/Engine.h>
#include <ti/sdo/ce/visa.h>
#include <ti/sdo/ce/skel.h>
Include dependency graph for sphdec1.h:

Go to the source code of this file.

Defines

#define SPHDEC1_EOK   ISPHDEC1_EOK
#define SPHDEC1_EFAIL   ISPHDEC1_EFAIL
#define SPHDEC1_EUNSUPPORTED   ISPHDEC1_EUNSUPPORTED
#define SPHDEC1_ETIMEOUT   VISA_ETIMEOUT
#define SPHDEC1_FOREVER   VISA_FOREVER

Typedefs

typedef VISA_Handle SPHDEC1_Handle
 Opaque handle to a SPHDEC1 codec.
typedef ISPHDEC1_Params SPHDEC1_Params
typedef ISPHDEC1_InArgs SPHDEC1_InArgs
typedef ISPHDEC1_OutArgs SPHDEC1_OutArgs
typedef ISPHDEC1_Cmd SPHDEC1_Cmd
typedef ISPHDEC1_DynamicParams SPHDEC1_DynamicParams
typedef ISPHDEC1_Status SPHDEC1_Status

Functions

Int32 SPHDEC1_control (SPHDEC1_Handle handle, SPHDEC1_Cmd id, SPHDEC1_DynamicParams *params, SPHDEC1_Status *status)
 Execute the control() method in this instance of a speech decoder algorithm.
SPHDEC1_Handle SPHDEC1_create (Engine_Handle e, String name, SPHDEC1_Params *params)
 Create an instance of a speech decoder algorithm.
Void SPHDEC1_delete (SPHDEC1_Handle handle)
 Delete the instance of a speech decoder algorithm.
Int32 SPHDEC1_process (SPHDEC1_Handle handle, XDM1_SingleBufDesc *inBuf, XDM1_SingleBufDesc *outBuf, SPHDEC1_InArgs *inArgs, SPHDEC1_OutArgs *outArgs)
 Execute the process() method in this instance of a speech decoder algorithm.
XDAS_Int32 SPHDEC1_processAsync (SPHDEC1_Handle handle, XDM1_SingleBufDesc *inBuf, XDM1_SingleBufDesc *outBuf, SPHDEC1_InArgs *inArgs, SPHDEC1_OutArgs *outArgs)
 Perform asynchronous submission to this instance of a speech decoder algorithm.
XDAS_Int32 SPHDEC1_processWait (SPHDEC1_Handle handle, XDM1_SingleBufDesc *inBuf, XDM1_SingleBufDesc *outBuf, SPHDEC1_InArgs *inArgs, SPHDEC1_OutArgs *outArgs, UInt timeout)
 Wait for a return message from a previous invocation of SPHDEC1_processAsync() in this instance of an speech decoder algorithm.
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2009, Texas Instruments Incorporated