speech1 Directory Reference

packages/ti/sdo/ce/speech1/

Files

file  sphdec1.h [code]
 

The SPHDEC1 decoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM ISPHDEC1 speech decoder interface.


file  sphenc1.h [code]
 

The Speech 1.0 Encoder Codec Interface. Provides the user an interface to create and interact with xDAIS algorithms that are compliant with the xDM 1.0 Speech Encoder interface.


 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2009, Texas Instruments Incorporated