![]() |
![]() |
Defines the input arguments for all ISPHDEC1 instance process function. More...
#include <isphdec1.h>
Data Fields | |
XDAS_Int16 | size |
XDAS_Int16 | frameType |
XDM1_SingleBufDesc | data |
Defines the input arguments for all ISPHDEC1 instance process function.
Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
Frame type of this buffer.
Raw data output for data transmission.