Data Fields

RingIO_ControlStruct_tag Struct Reference

#include <ringiodefs.h>

Collaboration diagram for RingIO_ControlStruct_tag:
Collaboration graph
[legend]

Data Fields

Uint32 procId
Uint32 entryId
Uint32 transportType
RingIO_BufPtr phyBufStart
Uint32 phyBufEnd
Uint32 curBufEnd
Uint32 dataBufEnd
Uint32 dataBufSize
Uint32 footBufSize
Uint32 validSize
Uint32 emptySize
RingIO_BufPtr phyAttrStart
Uint32 phyAttrBufEnd
Uint32 curAttrBufEnd
Uint32 validAttrSize
Uint32 emptyAttrSize
Int32 prevAttrOffset
Void * phyLockHandle
RingIO_Client writer
RingIO_Client reader
void * phyLockHandle

Field Documentation


The documentation for this struct was generated from the following files:
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2012, Texas Instruments Incorporated