Data Fields

OMAP2530_HalObj_tag Struct Reference

#include <omap2530_hal.h>

Collaboration diagram for OMAP2530_HalObj_tag:
Collaboration graph
[legend]

Data Fields

HAL_Interfaceinterface
IsrObject * isrObject
Uint32 generalCtrlBase
Uint32 mailboxBase
Uint32 mmuBase
Uint32 prcmBase
Uint32 tlbIndex
Uint32 procId
Bool type

Field Documentation


The documentation for this struct was generated from the following file:
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2012, Texas Instruments Incorporated