Data Fields

DRA44XGEM_EDMA3_CCRL_ShadowRegs Struct Reference

#include <dm6437_hal_vlynq.h>

Data Fields

volatile Uint32 ER
volatile Uint32 ERH
volatile Uint32 ECR
volatile Uint32 ECRH
volatile Uint32 ESR
volatile Uint32 ESRH
volatile Uint32 CER
volatile Uint32 CERH
volatile Uint32 EER
volatile Uint32 EERH
volatile Uint32 EECR
volatile Uint32 EECRH
volatile Uint32 EESR
volatile Uint32 EESRH
volatile Uint32 SER
volatile Uint32 SERH
volatile Uint32 SECR
volatile Uint32 SECRH
volatile Uint8 RSVD0 [8]
volatile Uint32 IER
volatile Uint32 IERH
volatile Uint32 IECR
volatile Uint32 IECRH
volatile Uint32 IESR
volatile Uint32 IESRH
volatile Uint32 IPR
volatile Uint32 IPRH
volatile Uint32 ICR
volatile Uint32 ICRH
volatile Uint32 IEVAL
volatile Uint8 RSVD1 [4]
volatile Uint32 QER
volatile Uint32 QEER
volatile Uint32 QEECR
volatile Uint32 QEESR
volatile Uint32 QSER
volatile Uint32 QSECR
volatile Uint8 RSVD2 [360]

Field Documentation


The documentation for this struct was generated from the following file:
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2012, Texas Instruments Incorporated