00001 00043 #if !defined (_PLATFORM_H) 00044 #define _PLATFORM_H 00045 00046 00047 /* ----------------------------------- DSP/BIOS Headers */ 00048 #include <c64xxdefs.h> 00049 00050 00051 #if defined (__cplusplus) 00052 extern "C" { 00053 #endif /* defined (__cplusplus) */ 00054 00055 00056 /* ============================================================================ 00057 * @name DDR2 00058 * 00059 * @brief External declaration for memory segment. 00060 * ============================================================================ 00061 */ 00062 extern Int DDR2 ; 00063 00070 #define DSPLINK_SEGID DDR2 00071 00072 00073 #if defined (__cplusplus) 00074 } 00075 #endif /* defined (__cplusplus) */ 00076 00077 00078 #endif /* !defined (_PLATFORM_H) */