Data Fields

DM6437_vlynqRegs Struct Reference

#include <dm6437_hal_vlynq.h>

Data Fields

volatile Uint32 LOCAL_REVID
volatile Uint32 LOCAL_CTRL
volatile Uint32 LOCAL_STAT
volatile Uint32 LOCAL_INTPRI
volatile Uint32 LOCAL_INTSTATCLR
volatile Uint32 LOCAL_INTPENDSET
volatile Uint32 LOCAL_INTPTR
volatile Uint32 LOCAL_XAM
volatile Uint32 LOCAL_RAMS1
volatile Uint32 LOCAL_RAMO1
volatile Uint32 LOCAL_RAMS2
volatile Uint32 LOCAL_RAMO2
volatile Uint32 LOCAL_RAMS3
volatile Uint32 LOCAL_RAMO3
volatile Uint32 LOCAL_RAMS4
volatile Uint32 LOCAL_RAMO4
volatile Uint32 LOCAL_CHIPVER
volatile Uint32 LOCAL_AUTNGO
volatile Uint32 reserved [14]
volatile Uint32 PEER_REVID
volatile Uint32 PEER_CTRL
volatile Uint32 PEER_STAT
volatile Uint32 PEER_INTPRI
volatile Uint32 PEER_INTSTATCLR
volatile Uint32 PEER_INTPENDSET
volatile Uint32 PEER_INTPTR
volatile Uint32 PEER_XAM
volatile Uint32 PEER_RAMS1
volatile Uint32 PEER_RAMO1
volatile Uint32 PEER_RAMS2
volatile Uint32 PEER_RAMO2
volatile Uint32 PEER_RAMS3
volatile Uint32 PEER_RAMO3
volatile Uint32 PEER_RAMS4
volatile Uint32 PEER_RAMO4
volatile Uint32 PEER_CHIPVER
volatile Uint32 PEER_AUTNGO
volatile Uint32 PEER_MANNGO
volatile Uint32 PEER_NGOSTAT
volatile Uint32 PEER_INTVEC0
volatile Uint32 PEER_INTVEC1

Field Documentation


The documentation for this struct was generated from the following file:
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2011, Texas Instruments Incorporated