Data Fields

DM6437_pllRegs_tag Struct Reference

#include <dm6437_hal_pci.h>

Data Fields

volatile Uint32 PID
volatile Uint8 RSVD0 [220]
volatile Uint32 FUSERR
volatile Uint32 RSTYPE
volatile Uint32 RSTDEF
volatile Uint8 RSVD1 [20]
volatile Uint32 PLLCTL
volatile Uint32 OCSEL
volatile Uint32 SECCTL
volatile Uint8 RSVD2 [4]
volatile Uint32 PLLM
volatile Uint32 PREDIV
volatile Uint32 PLLDIV1
volatile Uint32 PLLDIV2
volatile Uint32 PLLDIV3
volatile Uint32 OSCDIV1
volatile Uint32 POSTDIV
volatile Uint32 BPDIV
volatile Uint32 WAKEUP
volatile Uint8 RSVD3 [4]
volatile Uint32 PLLCMD
volatile Uint32 PLLSTAT
volatile Uint32 ALNCTL
volatile Uint32 DCHANGE
volatile Uint32 CKEN
volatile Uint32 CKSTAT
volatile Uint32 SYSTAT
volatile Uint8 RSVD4 [12]
volatile Uint32 PLLDIV4
volatile Uint32 PLLDIV5
volatile Uint32 PLLDIV6
volatile Uint32 PLLDIV7
volatile Uint32 PLLDIV8

Field Documentation


The documentation for this struct was generated from the following files:
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2011, Texas Instruments Incorporated