J721E Ring Accelerator Device Descriptions¶
Introduction¶
This chapter provides information on the Ring Accelerator devices in the J721E SoC. Some System Firmware TISCI messages take device specific inputs. This chapter provides information on the valid values for Ring Accelerator TISCI message parameters.
Ring Accelerator Device IDs¶
Some System Firmware TISCI message APIs require the Ring Accelerator device ID be provided as part of the request. Based on J721E Device IDs these are the valid Ring Accelerator device IDs.
Ring Accelerator Device Name | Ring Accelerator Device ID |
---|---|
J721E_DEV_NAVSS0_RINGACC_0 | 211 |
J721E_DEV_MCU_NAVSS0_RINGACC_0 | 235 |
Ring Accelerator Ring Indices¶
This section describes valid Ring Accelerator ring indices for each ring type. The ring index and type ID are used in some Ring Accelerator based TISCI messages.
Warning
Resources marked as reserved for use by DMSC cannot be assigned to a host within the RM Board Configuration resource assignment array. The RM Board Configuration is rejected if an overlap with a reserved resource is detected.
NAVSS0_RINGACC_0
Ring Type | Ring Index Range |
---|---|
UDMAP_TX_UH | 0 to 3 |
UDMAP_TX_H | 4 to 15 |
UDMAP_TX | 16 to 139 |
UDMAP_TX_EXT | 140 to 299 |
UDMAP_RX_UH | 300 to 303 |
UDMAP_RX_H | 304 to 315 |
UDMAP_RX | 316 to 439 |
GP | 440 to 973 |
Monitor Index Range | |
---|---|
Ring Monitors | 0 to 31 |
MCU_NAVSS0_RINGACC_0
Ring Type | Ring Index Range |
---|---|
UDMAP_TX_H | 0 to 1 |
UDMAP_TX | 2 to 45 |
UDMAP_TX (RESERVED BY SYSTEM FIRMWARE) | 46 to 47 |
UDMAP_RX_H | 48 to 49 |
UDMAP_RX | 50 to 92 |
UDMAP_RX (RESERVED BY SYSTEM FIRMWARE) | 93 to 95 |
GP | 96 to 251 |
GP (RESERVED BY SYSTEM FIRMWARE) | 252 to 255 |
Monitor Index Range | |
---|---|
Ring Monitors | 0 to 31 |