AM65X_SR1 PSI-L Device Descriptions

Introduction

This chapter provides information on the PSI-L devices in the AM6 SoC. Some System Firmware TISCI messages take device specific inputs. This chapter provides information on the valid values for PSI-L TISCI message parameters.

PSI-L Proxy Device IDs

Some System Firmware TISCI message APIs require the PSI-L Proxy device ID be provided as part of the request. Based on AM6 Device IDs these are the valid PSI-L Proxy device IDs.

PSI-L Proxy Device Name PSI-L Proxy Device ID
AM6_DEV_NAVSS0 118
AM6_DEV_MCU_NAVSS0 119

PSI-L Source and Destination Thread IDs

This section describes valid PSI-L source and destination thread IDs for each thread type. The thread IDs are used in the PSI-L based TISCI messages.

Warning

PSI-L threads marked as reserved for use by DMSC cannot be linked to another thread.

Thread Type Thread Range
udmap0_trstrm_tx 0x8 to 0x8
udmap0_cfgstrm_tx 0x20 to 0x20
udmap0_tx (Reserved by System Firmware) 0x1000 to 0x1000
udmap0_tx 0x1001 to 0x1077
saul0_rx (Reserved by System Firmware) 0x4000 to 0x4000
saul0_rx 0x4001 to 0x4003
icssg0_rx 0x4100 to 0x4104
icssg1_rx 0x4200 to 0x4204
icssg2_rx 0x4300 to 0x4304
pdma_main0_mcasp0_rx 0x4400 to 0x4400
pdma_main0_mcasp1_rx 0x4401 to 0x4401
pdma_main0_mcasp2_rx 0x4402 to 0x4402
pdma_main1_spi0_rx 0x4500 to 0x4503
pdma_main1_spi1_rx 0x4504 to 0x4507
pdma_main1_spi2_rx 0x4508 to 0x450b
pdma_main1_spi3_rx 0x450c to 0x450f
pdma_main1_spi4_rx 0x4510 to 0x4513
pdma_main1_usart0_rx 0x4514 to 0x4514
pdma_main1_usart1_rx 0x4515 to 0x4515
pdma_main1_usart2_rx 0x4516 to 0x4516
pdma_debug_mcu_rx 0x4600 to 0x4600
pdma_debug_main_rx 0x4601 to 0x4601
pdma_debug_cc_rx 0x4602 to 0x4602
cal0_rx 0x4700 to 0x4707
msmc0_rx 0x4800 to 0x481f
udmap_tx 0x6000 to 0x602f
pdma_cpsw0_rx 0x7000 to 0x7000
pdma_mcu0_adc12_rx 0x7100 to 0x7103
pdma_mcu1_spi0_rx 0x7200 to 0x7203
pdma_mcu1_spi1_rx 0x7204 to 0x7207
pdma_mcu1_spi2_rx 0x7208 to 0x720b
pdma_mcu1_mcan0_rx 0x720c to 0x720e
pdma_mcu1_mcan1_rx 0x720f to 0x7211
pdma_mcu1_usart0_rx 0x7212 to 0x7212
udmap0_rx (Reserved by System Firmware) 0x9000 to 0x9001
udmap0_rx 0x9002 to 0x9095
saul0_tx (Reserved by System Firmware) 0xc000 to 0xc000
saul0_tx 0xc001 to 0xc001
icssg0_tx 0xc100 to 0xc108
icssg1_tx 0xc200 to 0xc208
icssg2_tx 0xc300 to 0xc308
pdma_main0_mcasp0_tx 0xc400 to 0xc400
pdma_main0_mcasp1_tx 0xc401 to 0xc401
pdma_main0_mcasp2_tx 0xc402 to 0xc402
pdma_main1_spi0_tx 0xc500 to 0xc503
pdma_main1_spi1_tx 0xc504 to 0xc507
pdma_main1_spi2_tx 0xc508 to 0xc50b
pdma_main1_spi3_tx 0xc50c to 0xc50f
pdma_main1_spi4_tx 0xc510 to 0xc513
pdma_main1_usart0_tx 0xc514 to 0xc514
pdma_main1_usart1_tx 0xc515 to 0xc515
pdma_main1_usart2_tx 0xc516 to 0xc516
msmc0_tx 0xc800 to 0xc81f
udmap_rx 0xe000 to 0xe02f
pdma_cpsw0_tx 0xf000 to 0xf007
pdma_mcu0_adc12_tx 0xf100 to 0xf103
pdma_mcu1_spi0_tx 0xf200 to 0xf203
pdma_mcu1_spi1_tx 0xf204 to 0xf207
pdma_mcu1_spi2_tx 0xf208 to 0xf20b
pdma_mcu1_mcan0_tx 0xf20c to 0xf20e
pdma_mcu1_mcan1_tx 0xf20f to 0xf211
pdma_mcu1_usart0_tx 0xf212 to 0xf212