xDM 1.0 Speech/Voice Interface (WBAMR)


Detailed Description

This is the xDM 1.0 speech/voice interface shared between the various WB-AMR codecs.


Enumerations

enum  ISPEECH1_WBAMR_PackingType {
  ISPEECH1_WBAMR_PACKTYPE_IF1_NOCRC = 0,
  ISPEECH1_WBAMR_PACKTYPE_IF1_WITHCRC = 1,
  ISPEECH1_WBAMR_PACKTYPE_IF2 = 2,
  ISPEECH1_WBAMR_PACKTYPE_MIME = 3,
  ISPEECH1_WBAMR_PACKTYPEFORMAT_DEFAULT = ISPEECH1_WBAMR_PACKTYPE_IF1_NOCRC
}
 Packing Type defintions for AMR. More...
enum  ISPEECH1_WBAMR_BitRate {
  ISPEECH1_WBAMR_BITRATE_6P60 = 0,
  ISPEECH1_WBAMR_BITRATE_8P85 = 1,
  ISPEECH1_WBAMR_BITRATE_12P65 = 2,
  ISPEECH1_WBAMR_BITRATE_14P25 = 3,
  ISPEECH1_WBAMR_BITRATE_15P85 = 4,
  ISPEECH1_WBAMR_BITRATE_18P25 = 5,
  ISPEECH1_WBAMR_BITRATE_19P85 = 6,
  ISPEECH1_WBAMR_BITRATE_23P05 = 7,
  ISPEECH1_WBAMR_BITRATE_23P85 = 8,
  ISPEECH1_WBAMR_BITRATE_DEFAULT = ISPEECH1_WBAMR_BITRATE_23P85
}
 Bitrate selection for AMR. More...


Enumeration Type Documentation

enum ISPEECH1_WBAMR_PackingType
 

Packing Type defintions for AMR.

Enumerator:
ISPEECH1_WBAMR_PACKTYPE_IF1_NOCRC  Interface format 1, without CRC check (as per 3GPP 26.201).
ISPEECH1_WBAMR_PACKTYPE_IF1_WITHCRC  Interface format 1, with CRC check (as per 3GPP 26.201).
ISPEECH1_WBAMR_PACKTYPE_IF2  Interface format 2 (as per 3GPP 26.201).
ISPEECH1_WBAMR_PACKTYPE_MIME  MIME/MMSIO/file storage format.
ISPEECH1_WBAMR_PACKTYPEFORMAT_DEFAULT  Default setting.

enum ISPEECH1_WBAMR_BitRate
 

Bitrate selection for AMR.

Enumerator:
ISPEECH1_WBAMR_BITRATE_6P60  6.60 kbps
ISPEECH1_WBAMR_BITRATE_8P85  8.85 kbps
ISPEECH1_WBAMR_BITRATE_12P65  12.65 kbps
ISPEECH1_WBAMR_BITRATE_14P25  14.25 kbps
ISPEECH1_WBAMR_BITRATE_15P85  15.85 kbps
ISPEECH1_WBAMR_BITRATE_18P25  18.25 kbps
ISPEECH1_WBAMR_BITRATE_19P85  19.85 kbps
ISPEECH1_WBAMR_BITRATE_23P05  23.05 kbps
ISPEECH1_WBAMR_BITRATE_23P85  23.85 kbps
ISPEECH1_WBAMR_BITRATE_DEFAULT  Default setting.


Copyright 2006, Texas Instruments Incorporated