![]() |
![]() |
Data Structures | |
| struct | IUNIVERSAL_Obj |
| This must be the first field of all IUNIVERSAL instance objects. More... | |
| struct | IUNIVERSAL_Params |
| Defines the creation time parameters for all IUNIVERSAL instance objects. More... | |
| struct | IUNIVERSAL_DynamicParams |
| This structure defines the codec parameters that can be modified after creation via control() calls. More... | |
| struct | IUNIVERSAL_InArgs |
| Defines the input arguments for all IUNIVERSAL instance process function. More... | |
| struct | IUNIVERSAL_Status |
| Defines instance status parameters (read-only). More... | |
| struct | IUNIVERSAL_OutArgs |
| Defines the run time output arguments for all IUNIVERSAL instance objects. More... | |
| struct | IUNIVERSAL_Fxns |
| Defines all of the operations on IUNIVERSAL objects. More... | |
Defines | |
| #define | IUNIVERSAL_EOK XDM_EOK |
| #define | IUNIVERSAL_EFAIL XDM_EFAIL |
| #define | IUNIVERSAL_EUNSUPPORTED XDM_EUNSUPPORTED |
Typedefs | |
| typedef IUNIVERSAL_Obj * | IUNIVERSAL_Handle |
| Opaque handle to an IUNIVERSAL objects. | |
| typedef IALG_Cmd | IUNIVERSAL_Cmd |
| Defines the control commands for the IUNIVERSAL module. | |
| #define IUNIVERSAL_EOK XDM_EOK |
Success.
| #define IUNIVERSAL_EFAIL XDM_EFAIL |
General failure.
| #define IUNIVERSAL_EUNSUPPORTED XDM_EUNSUPPORTED |
Request is unsupported.
| typedef struct IUNIVERSAL_Obj* IUNIVERSAL_Handle |
Opaque handle to an IUNIVERSAL objects.
| typedef IALG_Cmd IUNIVERSAL_Cmd |
Defines the control commands for the IUNIVERSAL module.