![]() |
![]() |
Data Structures | |
| struct | IVIDDEC2_Obj |
| This must be the first field of all IVIDDEC2 instance objects. More... | |
| struct | IVIDDEC2_Params |
| Defines the creation time parameters for all IVIDDEC2 instance objects. More... | |
| struct | IVIDDEC2_DynamicParams |
| This structure defines the codec parameters that can be modified after creation via control() calls. More... | |
| struct | IVIDDEC2_InArgs |
| Defines the input arguments for all IVIDDEC2 instance process function. More... | |
| struct | IVIDDEC2_Status |
| Defines instance status parameters. More... | |
| struct | IVIDDEC2_OutArgs |
| Defines the run time output arguments for all IVIDDEC2 instance objects. More... | |
| struct | IVIDDEC2_Fxns |
| Defines all of the operations on IVIDDEC2 objects. More... | |
Defines | |
| #define | IVIDDEC2_EOK XDM_EOK |
| #define | IVIDDEC2_EFAIL XDM_EFAIL |
| #define | IVIDDEC2_EUNSUPPORTED XDM_EUNSUPPORTED |
Typedefs | |
| typedef IVIDDEC2_Obj * | IVIDDEC2_Handle |
| Opaque handle to an IVIDDEC2 objects. | |
| typedef IALG_Cmd | IVIDDEC2_Cmd |
| Defines the control commands for the IVIDDEC2 module. | |
Enumerations | |
| enum | IVIDDEC2_FrameOrder { IVIDDEC2_DISPLAY_ORDER = 0, IVIDDEC2_DECODE_ORDER = 1, IVIDDEC2_FRAMEORDER_DEFAULT = IVIDDEC2_DISPLAY_ORDER } |
| Video decoder output frame order. More... | |
| #define IVIDDEC2_EOK XDM_EOK |
Success.
| #define IVIDDEC2_EFAIL XDM_EFAIL |
General failure.
| #define IVIDDEC2_EUNSUPPORTED XDM_EUNSUPPORTED |
Request is unsupported.
| typedef struct IVIDDEC2_Obj* IVIDDEC2_Handle |
Opaque handle to an IVIDDEC2 objects.
| typedef IALG_Cmd IVIDDEC2_Cmd |
Defines the control commands for the IVIDDEC2 module.
| enum IVIDDEC2_FrameOrder |
Video decoder output frame order.