![]() |
![]() |
Data Structures | |
| struct | IIMGENC1_Obj |
| This must be the first field of all IIMGENC1 instance objects. More... | |
| struct | IIMGENC1_Params |
| Defines the creation time parameters for all IIMGENC1 instance objects. More... | |
| struct | IIMGENC1_DynamicParams |
| This structure defines the algorithm parameters that can be modified after creation via control() calls. More... | |
| struct | IIMGENC1_InArgs |
| Defines the input arguments for all IIMGENC1 instance process() function. More... | |
| struct | IIMGENC1_Status |
| Defines instance status parameters. More... | |
| struct | IIMGENC1_OutArgs |
| Defines the run time output arguments for all IIMGENC1 instance objects. More... | |
| struct | IIMGENC1_Fxns |
| Defines all of the operations on IIMGENC1 objects. More... | |
Defines | |
| #define | IIMGENC1_EOK XDM_EOK |
| #define | IIMGENC1_EFAIL XDM_EFAIL |
| #define | IIMGENC1_EUNSUPPORTED XDM_EUNSUPPORTED |
Typedefs | |
| typedef IIMGENC1_Obj * | IIMGENC1_Handle |
| Opaque handle to an IIMGENC1 objects. | |
| typedef IALG_Cmd | IIMGENC1_Cmd |
| Defines the control commands for the IIMGENC1 module. | |
| #define IIMGENC1_EOK XDM_EOK |
Success.
| #define IIMGENC1_EFAIL XDM_EFAIL |
General failure.
| #define IIMGENC1_EUNSUPPORTED XDM_EUNSUPPORTED |
Request is unsupported.
| typedef struct IIMGENC1_Obj* IIMGENC1_Handle |
Opaque handle to an IIMGENC1 objects.
| typedef IALG_Cmd IIMGENC1_Cmd |
Defines the control commands for the IIMGENC1 module.