![]() |
![]() |
Data Structures | |
| struct | IVIDTRANSCODE_Obj |
| This must be the first field of all IVIDTRANSCODE instance objects. More... | |
| struct | IVIDTRANSCODE_Params |
| Defines the creation time parameters for all IVIDTRANSCODE instance objects. More... | |
| struct | IVIDTRANSCODE_DynamicParams |
| This structure defines the codec parameters that can be modified after creation via control() calls. More... | |
| struct | IVIDTRANSCODE_InArgs |
| Defines the input arguments for all IVIDTRANSCODE instance process function. More... | |
| struct | IVIDTRANSCODE_Status |
| Defines instance status parameters. More... | |
| struct | IVIDTRANSCODE_OutArgs |
| Defines the run time output arguments for all IVIDTRANSCODE instance objects. More... | |
| struct | IVIDTRANSCODE_Fxns |
| Defines all of the operations on IVIDTRANSCODE objects. More... | |
Defines | |
| #define | IVIDTRANSCODE_EOK XDM_EOK |
| #define | IVIDTRANSCODE_EFAIL XDM_EFAIL |
| #define | IVIDTRANSCODE_EUNSUPPORTED XDM_EUNSUPPORTED |
| #define | IVIDTRANSCODE_MAXOUTSTREAMS 2 |
Typedefs | |
| typedef IVIDTRANSCODE_Obj * | IVIDTRANSCODE_Handle |
| Opaque handle to an IVIDTRANSCODE objects. | |
| typedef IALG_Cmd | IVIDTRANSCODE_Cmd |
| Defines the control commands for the IVIDTRANSCODE module. | |
| #define IVIDTRANSCODE_EOK XDM_EOK |
Success.
| #define IVIDTRANSCODE_EFAIL XDM_EFAIL |
General failure.
| #define IVIDTRANSCODE_EUNSUPPORTED XDM_EUNSUPPORTED |
Request is unsupported.
| #define IVIDTRANSCODE_MAXOUTSTREAMS 2 |
| typedef struct IVIDTRANSCODE_Obj* IVIDTRANSCODE_Handle |
Opaque handle to an IVIDTRANSCODE objects.
| typedef IALG_Cmd IVIDTRANSCODE_Cmd |
Defines the control commands for the IVIDTRANSCODE module.