![]() |
![]() |
Data Structures | |
| struct | ISPHDEC_Obj |
| This must be the first field of all ISPHDEC instance objects. More... | |
| struct | ISPHDEC_Params |
| Defines the creation time parameters for all ISPHDEC instance objects. More... | |
| struct | ISPHDEC_DynamicParams |
| This structure defines the codec parameters that can be modified after creation via control() calls. More... | |
| struct | ISPHDEC_InArgs |
| Defines the input arguments for all ISPHDEC instance process function. More... | |
| struct | ISPHDEC_Status |
| Defines instance status parameters (read-only). More... | |
| struct | ISPHDEC_OutArgs |
| Defines the run time output arguments for all ISPHDEC instance objects. More... | |
| struct | ISPHDEC_Fxns |
| Defines all of the operations on ISPHDEC objects. More... | |
Defines | |
| #define | ISPHDEC_CID "ti.xdais.dm.ISPHDEC" |
| #define | ISPHDEC_ERUNTIME XDM_ERUNTIME |
| #define | ISPHDEC_EOK XDM_EOK |
| #define | ISPHDEC_EFAIL XDM_EFAIL |
Typedefs | |
| typedef ISPHDEC_Obj * | ISPHDEC_Handle |
| Opaque handle to an ISPHDEC objects. | |
| typedef IALG_Cmd | ISPHDEC_Cmd |
| Defines the control commands for the ISPHDEC module. | |
| #define ISPHDEC_CID "ti.xdais.dm.ISPHDEC" |
ISPHDEC Class ID
| #define ISPHDEC_ERUNTIME XDM_ERUNTIME |
General runtime failure.
| #define ISPHDEC_EOK XDM_EOK |
Success.
| #define ISPHDEC_EFAIL XDM_EFAIL |
General failure.
| typedef struct ISPHDEC_Obj* ISPHDEC_Handle |
Opaque handle to an ISPHDEC objects.
| typedef IALG_Cmd ISPHDEC_Cmd |
Defines the control commands for the ISPHDEC module.