![]() |
![]() |
|
USBLibAPIGuide
1.00.00.01
|
#include <usblib.h>
Data Fields | |
| uint16_t | ui16Size |
| The number of bytes of descriptor data pointed to by pui8Data. More... | |
| const uint8_t * | pui8Data |
This structure defines a contiguous block of data which contains a group of descriptors that form part of a configuration descriptor for a device. It is assumed that a config section contains only whole descriptors. It is not valid to split a single descriptor across multiple sections.
| uint16_t tConfigSection::ui16Size |
The number of bytes of descriptor data pointed to by pui8Data.
Referenced by BuildCompositeDescriptor(), USBDCDConfigDescGet(), USBDCDConfigDescGetNum(), and USBDCDConfigDescGetSize().
| const uint8_t* tConfigSection::pui8Data |
A pointer to a block of data containing an integral number of USB descriptors which form part of a larger configuration descriptor.
Referenced by BuildCompositeDescriptor(), USBDCDConfigDescGet(), USBDCDConfigDescGetNum(), and USBDCDConfigGetNumAlternateInterfaces().