![]() |
![]() |
CAN Parameters. More...
#include <CAN.h>
Data Fields | |
CAN_Mode | mode |
CAN_Direction | direction |
uint32_t | filterID |
uint32_t | filterMask |
uint32_t | readTimeout |
uint32_t | writeTimeout |
CAN Parameters.
CAN parameters are used with the CAN_open() call. Default values for these parameters are set using CAN_Params_init().
CAN_Mode CAN_Params::mode |
Mode to open device in
CAN_Direction CAN_Params::direction |
Read, write, or readwrite mode
uint32_t CAN_Params::filterID |
Initial receive filter ID
uint32_t CAN_Params::filterMask |
Initial receive filter mask
uint32_t CAN_Params::readTimeout |
Timeout for read calls in blocking mode.
uint32_t CAN_Params::writeTimeout |
Timeout for write calls in blocking mode.