Network Services API  2.75.00.17
All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Modules Pages
Data Fields
_MQTTServer_ConnectMetaDataCB_ Struct Reference

#include <ti/net/mqtt/mqttserver.h>

Collaboration diagram for _MQTTServer_ConnectMetaDataCB_:
Collaboration graph

Data Fields

char * clientId
 
int32_t clientIdLen
 
char * userName
 
int32_t usernameLen
 
char * password
 
int32_t passwordLen
 
void ** usr
 

Field Documentation

§ clientId

char* _MQTTServer_ConnectMetaDataCB_::clientId

§ clientIdLen

int32_t _MQTTServer_ConnectMetaDataCB_::clientIdLen

§ userName

char* _MQTTServer_ConnectMetaDataCB_::userName

§ usernameLen

int32_t _MQTTServer_ConnectMetaDataCB_::usernameLen

§ password

char* _MQTTServer_ConnectMetaDataCB_::password

§ passwordLen

int32_t _MQTTServer_ConnectMetaDataCB_::passwordLen

§ usr

void** _MQTTServer_ConnectMetaDataCB_::usr

The documentation for this struct was generated from the following file:
© Copyright 1995-2020, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale