USBLib API Guide
1.00.00.01
|
#include <usbdevicepriv.h>
Data Fields | |
volatile tEP0State | iEP0State |
volatile uint32_t | ui32DevAddress |
uint32_t | ui32Configuration |
uint32_t | ui32DefaultConfiguration |
uint8_t | pui8AltSetting [USB_MAX_INTERFACES_PER_DEVICE] |
uint8_t * | pui8EP0Data |
volatile uint32_t | ui32EP0DataRemain |
uint32_t | ui32OUTDataSize |
uint8_t | ui8Status |
uint8_t | ppui8Halt [2][USBLIB_NUM_EP - 1] |
uint8_t | ui8ConfigSection |
uint16_t | ui16SectionOffset |
uint8_t | ui8ConfigIndex |
bool | bPwrSrcSet |
bool | bRemoteWakeup |
uint8_t | ui8RemoteWakeupCount |
tUSBDMAInstance * | psDMAInstance |
uint32_t | ui32IntNum |
void * | pvCBData |
uint32_t | ui32LPMState |
uint32_t | ui32Features |
volatile tEP0State tDCDInstance::iEP0State |
Referenced by USBDCDDeviceInfoInit(), USBDCDRequestDataEP0(), USBDCDStallEP0(), and USBDeviceEnumHandler().
volatile uint32_t tDCDInstance::ui32DevAddress |
Referenced by USBDeviceEnumHandler().
uint32_t tDCDInstance::ui32Configuration |
Referenced by USBDCDDeviceInfoInit(), and USBDeviceEnumResetHandler().
uint32_t tDCDInstance::ui32DefaultConfiguration |
Referenced by USBDCDDeviceInfoInit(), USBDCDSetDefaultConfiguration(), and USBDeviceEnumResetHandler().
uint8_t tDCDInstance::pui8AltSetting[USB_MAX_INTERFACES_PER_DEVICE] |
Referenced by USBDeviceEnumResetHandler().
uint8_t* tDCDInstance::pui8EP0Data |
Referenced by USBDCDRequestDataEP0(), and USBDCDSendDataEP0().
volatile uint32_t tDCDInstance::ui32EP0DataRemain |
Referenced by USBDCDRequestDataEP0(), and USBDCDSendDataEP0().
uint32_t tDCDInstance::ui32OUTDataSize |
Referenced by USBDCDRequestDataEP0(), and USBDCDSendDataEP0().
uint8_t tDCDInstance::ui8Status |
Referenced by USBDCDDeviceInfoInit(), USBDCDPowerStatusSet(), and USBDeviceEnumResetHandler().
uint8_t tDCDInstance::ppui8Halt[2][USBLIB_NUM_EP - 1] |
uint8_t tDCDInstance::ui8ConfigSection |
uint16_t tDCDInstance::ui16SectionOffset |
uint8_t tDCDInstance::ui8ConfigIndex |
bool tDCDInstance::bPwrSrcSet |
Referenced by USBDCDDeviceInfoInit(), and USBDCDPowerStatusSet().
bool tDCDInstance::bRemoteWakeup |
uint8_t tDCDInstance::ui8RemoteWakeupCount |
Referenced by USBDCDRemoteWakeupRequest(), and USBDeviceResumeTickHandler().
tUSBDMAInstance* tDCDInstance::psDMAInstance |
uint32_t tDCDInstance::ui32IntNum |
Referenced by USBDCDDeviceInfoInit().
void* tDCDInstance::pvCBData |
Referenced by USBDCDInit(), and USBDeviceIntHandlerInternal().
uint32_t tDCDInstance::ui32LPMState |
Referenced by USBDCDDeviceInfoInit(), and USBDeviceIntHandlerInternal().
uint32_t tDCDInstance::ui32Features |
Referenced by USBDCDFeatureSet().