![]() |
![]() |
Functions | |
| This file contains snippets to be used in the TI Driver s documentation *******************************************************************************TI Drivers is a collective of peripheral drivers for TI s SimpleLink portfolio The drivers are centered around a portable application programming | interface (API) which enables seamless migration across the SimpleLink SDK portfolio. Unless specifically stated otherwise |
| [drivers_common_overview] More... | |
| This file contains snippets to be used in the TI Driver s documentation *******************************************************************************TI Drivers is a collective of peripheral drivers for TI s SimpleLink portfolio The drivers are centered around a portable application programming TI Drivers are designed to be thread safe and work seamlessly inside of a real time operating | system (RTOS) application. All TI-Driver implementations utilize the Power driver APIs to ensure low power consumption at all times. The drivers support TI-RTOS(SYS/BIOS) and NoRTOS with examples provided for each variant. Lastly |
Variables | |
| This file contains snippets to be used in the TI Driver s documentation *******************************************************************************TI Drivers is a collective of peripheral drivers for TI s SimpleLink portfolio The drivers are centered around a portable application programming TI Drivers are designed to be thread safe and work seamlessly inside of a real time operating the drivers are supported by SysConfig to enable easy re configuration of the drivers par | Features |
| This file contains snippets to be used in the TI Driver s documentation *******************************************************************************TI Drivers is a collective of peripheral drivers for TI s SimpleLink portfolio The drivers are centered around a portable application programming TI Drivers are designed to be thread safe and work seamlessly inside of a real time operating the drivers are supported by SysConfig to enable easy re configuration of the drivers par block | execution |
| This file contains snippets to be used in the TI Driver s documentation******************************************************************************* TI Drivers is a collective of peripheral drivers for TI s SimpleLink portfolio The drivers are centered around a portable application programming interface | ( | API | ) |
[drivers_common_overview]
| This file contains snippets to be used in the TI Driver s documentation******************************************************************************* TI Drivers is a collective of peripheral drivers for TI s SimpleLink portfolio The drivers are centered around a portable application programming TI Drivers are designed to be thread safe and work seamlessly inside of a real time operating system | ( | RTOS | ) |
| This file contains snippets to be used in the TI Driver s documentation******************************************************************************* TI Drivers is a collective of peripheral drivers for TI s SimpleLink portfolio The drivers are centered around a portable application programming TI Drivers are designed to be thread safe and work seamlessly inside of a real time operating the drivers are supported by SysConfig to enable easy re configuration of the drivers par Features |
| This file contains snippets to be used in the TI Driver s documentation******************************************************************************* TI Drivers is a collective of peripheral drivers for TI s SimpleLink portfolio The drivers are centered around a portable application programming TI Drivers are designed to be thread safe and work seamlessly inside of a real time operating the drivers are supported by SysConfig to enable easy re configuration of the drivers par block execution |