![]() |
![]() |
PWMMSP432E4 Object. More...
#include <PWMMSP432E4.h>
Data Fields | |
PWMMSP432E4_Status * | pwmStatusStruct |
PWM_Duty_Units | dutyUnits |
PWM_Period_Units | periodUnits |
PWM_IdleLevel | idleLevel |
uint8_t | pwmOutputNum |
uint8_t | pwmOutputBit |
bool | isOpen |
bool | isRunning |
PWMMSP432E4 Object.
The application must not access any member variables of this structure!
PWMMSP432E4_Status* PWMMSP432E4_Object::pwmStatusStruct |
PWM_Duty_Units PWMMSP432E4_Object::dutyUnits |
PWM_Period_Units PWMMSP432E4_Object::periodUnits |
PWM_IdleLevel PWMMSP432E4_Object::idleLevel |
uint8_t PWMMSP432E4_Object::pwmOutputNum |
uint8_t PWMMSP432E4_Object::pwmOutputBit |
bool PWMMSP432E4_Object::isOpen |
bool PWMMSP432E4_Object::isRunning |