Network Services API
2.70.01.02
|
The SlNetSock_Broadcast_t structure is used in SLNETSOCK_OPSOCK_BROADCAST socket level option. More...
#include <ti/net/slnetsock.h>
Data Fields | |
uint32_t | broadcastEnabled |
The SlNetSock_Broadcast_t structure is used in SLNETSOCK_OPSOCK_BROADCAST socket level option.
uint32_t SlNetSock_Broadcast_t::broadcastEnabled |
0 = disabled, 1 = enabled, default = 0