![]() |
![]() |
|
Network Services API
2.70.01.02
|
#include <ti/net/mqtt/mqttclient.h>

Data Fields | |
| uint32_t | netconnFlags |
| const char * | serverAddr |
| uint16_t | port |
| uint8_t | method |
| uint32_t | cipher |
| uint32_t | nFiles |
| char *const * | secureFiles |
Secure Socket Parameters to open a secure connection
| uint32_t MQTTClient_ConnParams::netconnFlags |
Enumerate connection type
| const char* MQTTClient_ConnParams::serverAddr |
Server Address: URL or IP
| uint16_t MQTTClient_ConnParams::port |
Port number of MQTT server
| uint8_t MQTTClient_ConnParams::method |
Method to tcp secured socket
| uint32_t MQTTClient_ConnParams::cipher |
Cipher to tcp secured socket
| uint32_t MQTTClient_ConnParams::nFiles |
Number of files for secure transfer
| char* const* MQTTClient_ConnParams::secureFiles |