![]() |
![]() |
|
Network Developers Kit API
3.71.00.05
|
Go to the source code of this file.
Data Structures | |
| struct | _ntparam_http |
Macros | |
| #define | HTTPPORT 80 |
| #define | MAX_RESPONSE_SIZE 200 |
| #define | http400(Sock) httpSendErrorResponse((Sock), HTTP_BAD_REQUEST) |
| #define | http404(Sock) httpSendErrorResponse((Sock), HTTP_NOT_FOUND) |
| #define | http405(Sock) httpSendErrorResponse((Sock), HTTP_NOT_ALLOWED) |
| #define | http501(Sock) httpSendErrorResponse((Sock), HTTP_NOT_IMPLEMENTED) |
Typedefs | |
| typedef struct _ntparam_http | NTPARAM_HTTP |
Enumerations | |
| enum | HTTP_STATUS_CODE { HTTP_OK =200, HTTP_NO_CONTENT =204, HTTP_BAD_REQUEST =400, HTTP_AUTH_REQUIRED =401, HTTP_NOT_FOUND =404, HTTP_NOT_ALLOWED =405, HTTP_NOT_IMPLEMENTED =501, HTTP_STATUS_CODE_END } |
Functions | |
| void * | httpOpen (NTARGS *pNTA, NTPARAM_HTTP *pNTP) |
| Create an instance of the HTTP Server. More... | |
| void | httpClose (void *hHTTP) |
| Destroy an instance of the HTTP Server. More... | |
| int | httpVersion (void) |
| void | httpSendClientStr (SOCKET Sock, char *Response) |
| void | httpSendStatusLine (SOCKET Sock, int StatusCode, char *ContentType) |
| void | httpSendFullResponse (SOCKET Sock, int StatusCode, char *RequestedFile) |
| void | httpSendEntityLength (SOCKET Sock, int32_t EntityLength) |
| void | httpSendErrorResponse (SOCKET Sock, int StatusCode) |
Variables | |
| char * | CONTENT_TYPE_APPLET |
| char * | CONTENT_TYPE_AU |
| char * | CONTENT_TYPE_CSS |
| char * | CONTENT_TYPE_DOC |
| char * | CONTENT_TYPE_GIF |
| char * | CONTENT_TYPE_HTML |
| char * | CONTENT_TYPE_JPG |
| char * | CONTENT_TYPE_MPEG |
| char * | CONTENT_TYPE_PDF |
| char * | CONTENT_TYPE_WAV |
| char * | CONTENT_TYPE_ZIP |
| char * | CONTENT_TYPE |
| char * | CONTENT_LENGTH |
| char * | CRLF |
| char * | DEFAULT_NAME |
| char * | HTTP_VER |
| char * | SPACE |
| int(* | httpErrorResponseHook )(SOCKET Sock, int StatusCode) |