![]() |
![]() |
|
USBLib API Guide
1.00.00.01
|
#include <stdbool.h>#include <stdint.h>#include "ti/devices/msp432e4/driverlib/driverlib.h"#include "ti/usblib/msp432e4/usblib.h"#include "ti/usblib/msp432e4/usblibpriv.h"#include "usbdevice.h"#include "usbdbulk.h"#include "usbdcomp.h"
Macros | |
| #define | USB_RX_ERROR_FLAGS |
| #define | BULK_DO_PACKET_RX 5 |
| #define | DATA_IN_ENDPOINT USB_EP_1 |
| #define | DATA_OUT_ENDPOINT USB_EP_1 |
| #define | DATA_IN_EP_MAX_SIZE USBFIFOSizeToBytes(USB_FIFO_SZ_64) |
| #define | DATA_OUT_EP_MAX_SIZE USBFIFOSizeToBytes(USB_FIFO_SZ_64) |
| #define | DATA_IN_EP_MAX_SIZE_HS USBFIFOSizeToBytes(USB_FIFO_SZ_512) |
| #define | DATA_OUT_EP_MAX_SIZE_HS USBFIFOSizeToBytes(USB_FIFO_SZ_512) |
| #define | NUM_BULK_SECTIONS |
Functions | |
| void * | USBDBulkInit (uint32_t ui32Index, tUSBDBulkDevice *psBulkDevice) |
| void * | USBDBulkCompositeInit (uint32_t ui32Index, tUSBDBulkDevice *psBulkDevice, tCompositeEntry *psCompEntry) |
| void | USBDBulkTerm (void *pvBulkDevice) |
| void * | USBDBulkSetRxCBData (void *pvBulkDevice, void *pvCBData) |
| void * | USBDBulkSetTxCBData (void *pvBulkDevice, void *pvCBData) |
| uint32_t | USBDBulkPacketWrite (void *pvBulkDevice, uint8_t *pi8Data, uint32_t ui32Length, bool bLast) |
| uint32_t | USBDBulkPacketRead (void *pvBulkDevice, uint8_t *pi8Data, uint32_t ui32Length, bool bLast) |
| uint32_t | USBDBulkTxPacketAvailable (void *pvBulkDevice) |
| uint32_t | USBDBulkRxPacketAvailable (void *pvBulkDevice) |
| void | USBDBulkPowerStatusSet (void *pvBulkDevice, uint8_t ui8Power) |
| bool | USBDBulkRemoteWakeupRequest (void *pvBulkDevice) |
Variables | |
| uint8_t | g_pui8BulkDeviceDescriptor [] |
| uint8_t | g_pui8BulkDescriptor [] |
| const uint8_t | g_pui8BulkInterface [BULKINTERFACE_SIZE] |
| const uint8_t | g_pui8BulkInterfaceHS [BULKINTERFACE_SIZE] |
| const tConfigSection | g_sBulkConfigSection |
| const tConfigSection | g_sBulkInterfaceSection |
| const tConfigSection | g_sBulkInterfaceSectionHS |
| const tConfigSection * | g_psBulkSections [] |
| const tConfigSection * | g_psBulkSectionsHS [] |
| const tConfigHeader | g_sBulkConfigHeader |
| const tConfigHeader | g_sBulkConfigHeaderHS |
| const tConfigHeader *const | g_ppBulkConfigDescriptors [] |
| const tConfigHeader *const | g_ppBulkConfigDescriptorsHS [] |
| const tCustomHandlers | g_sBulkHandlers |