![]() |
![]() |
USBLib API Guide
1.00.00.01
|
#include <usblib.h>
Data Fields | |
uint32_t | ui32Size |
The ring buffer size. More... | |
volatile uint32_t | ui32WriteIndex |
The ring buffer write index. More... | |
volatile uint32_t | ui32ReadIndex |
The ring buffer read index. More... | |
uint8_t * | pui8Buf |
The ring buffer. More... | |
The structure used for encapsulating all the items associated with a ring buffer.
uint32_t tUSBRingBufObject::ui32Size |
The ring buffer size.
Referenced by USBBufferInfoGet(), USBRingBufAdvanceWrite(), USBRingBufContigFree(), USBRingBufContigUsed(), USBRingBufFree(), USBRingBufFull(), USBRingBufInit(), USBRingBufSize(), and USBRingBufUsed().
volatile uint32_t tUSBRingBufObject::ui32WriteIndex |
The ring buffer write index.
Referenced by USBBufferInfoGet(), USBRingBufAdvanceWrite(), USBRingBufContigFree(), USBRingBufContigUsed(), USBRingBufEmpty(), USBRingBufFlush(), USBRingBufFull(), USBRingBufInit(), USBRingBufUsed(), and USBRingBufWriteOne().
volatile uint32_t tUSBRingBufObject::ui32ReadIndex |
The ring buffer read index.
Referenced by USBBufferInfoGet(), USBRingBufAdvanceWrite(), USBRingBufContigFree(), USBRingBufContigUsed(), USBRingBufEmpty(), USBRingBufFlush(), USBRingBufFull(), USBRingBufInit(), USBRingBufReadOne(), and USBRingBufUsed().
uint8_t* tUSBRingBufObject::pui8Buf |
The ring buffer.
Referenced by USBBufferInfoGet(), USBRingBufInit(), USBRingBufReadOne(), and USBRingBufWriteOne().