Keyblob CryptoKey datastructure. More...
#include <CryptoKey.h>
Data Fields | |
uint8_t * | keyBlob |
uint32_t | keyBlobLength |
Keyblob CryptoKey datastructure.
This structure contains all the information necessary to access keying material stored in an encrypted structure in flash or RAM.
uint8_t* CryptoKey_KeyBlob::keyBlob |
uint32_t CryptoKey_KeyBlob::keyBlobLength |