![]() |
![]() |
Struct containing the parameters required for encrypting/decrypting a message. More...
#include <AESCTR.h>
Data Fields | |
const CryptoKey * | key |
const uint8_t * | input |
uint8_t * | output |
const uint8_t * | initialCounter |
size_t | inputLength |
Struct containing the parameters required for encrypting/decrypting a message.
The driver may access it at any point during the operation. It must remain in scope for the entire duration of the operation.
const uint8_t* AESCTR_Operation::input |
uint8_t* AESCTR_Operation::output |
const uint8_t* AESCTR_Operation::initialCounter |
A buffer containing an initial counter. Under the same key, each counter value may only be used to encrypt or decrypt a single input block.
size_t AESCTR_Operation::inputLength |
Length of the input and output in bytes.