NVSMSP432E4.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2017-2019, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
32 
50 /*
51  * ======== NVSMSP432E4.h ========
52  */
53 
54 #ifndef ti_drivers_nvs_NVSMSP432E4__include
55 #define ti_drivers_nvs_NVSMSP432E4__include
56 
57 #include <stdbool.h>
58 #include <stddef.h>
59 #include <stdint.h>
60 
61 #if defined (__cplusplus)
62 extern "C" {
63 #endif
64 
98 
208 typedef struct {
209  void *regionBase;
210  size_t regionSize;
212 
213 /*
214  * @brief NVSMSP432E4 Object
215  *
216  * The application must not access any member variables of this structure!
217  */
218 typedef struct {
219  bool opened; /* Has this region been opened */
221 
222 /*
223  * @cond NODOC
224  * NVSMSP432E4 driver public APIs
225  */
226 extern void NVSMSP432E4_close(NVS_Handle handle);
227 extern int_fast16_t NVSMSP432E4_control(NVS_Handle handle, uint_fast16_t cmd,
228  uintptr_t arg);
229 extern int_fast16_t NVSMSP432E4_erase(NVS_Handle handle, size_t offset,
230  size_t size);
231 extern void NVSMSP432E4_getAttrs(NVS_Handle handle, NVS_Attrs *attrs);
232 extern void NVSMSP432E4_init();
233 extern int_fast16_t NVSMSP432E4_lock(NVS_Handle handle, uint32_t timeout);
234 extern NVS_Handle NVSMSP432E4_open(uint_least8_t index, NVS_Params *params);
235 extern int_fast16_t NVSMSP432E4_read(NVS_Handle handle, size_t offset,
236  void *buffer, size_t bufferSize);
237 extern void NVSMSP432E4_unlock(NVS_Handle handle);
238 extern int_fast16_t NVSMSP432E4_write(NVS_Handle handle, size_t offset,
239  void *buffer, size_t bufferSize, uint_fast16_t flags);
242 #if defined (__cplusplus)
243 }
244 #endif /* defined (__cplusplus) */
245 
247 #endif /* ti_drivers_nvs_NVSMSP432E4__include */
NVSMSP432E4 attributes.
Definition: NVSMSP432E4.h:208
NVS attributes.
Definition: NVS.h:488
size_t regionSize
Definition: NVSMSP432E4.h:210
const NVS_FxnTable NVSMSP432E4_fxnTable
NVS Parameters.
Definition: NVS.h:476
bool opened
Definition: NVSMSP432E4.h:219
NVS Global configuration.
Definition: NVS.h:618
The definition of an NVS function table that contains the required set of functions to control a spec...
Definition: NVS.h:574
void * regionBase
Definition: NVSMSP432E4.h:209
Definition: NVSMSP432E4.h:218
© Copyright 1995-2019, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale