![]() |
![]() |
The definition of a PWM function table that contains the required set of functions to control a specific PWM driver implementation. More...
#include <PWM.h>
The definition of a PWM function table that contains the required set of functions to control a specific PWM driver implementation.
PWM_CloseFxn PWM_FxnTable_::closeFxn |
Function to close the specified instance
PWM_ControlFxn PWM_FxnTable_::controlFxn |
Function to driver implementation specific control function
PWM_InitFxn PWM_FxnTable_::initFxn |
Function to initialize the given data object
PWM_OpenFxn PWM_FxnTable_::openFxn |
Function to open the specified instance
PWM_SetDutyFxn PWM_FxnTable_::setDutyFxn |
Function to set the duty cycle for a specific instance
PWM_SetPeriodFxn PWM_FxnTable_::setPeriodFxn |
Function to set the period for a specific instance
PWM_SetDutyAndPeriodFxn PWM_FxnTable_::setDutyAndPeriodFxn |
Function to set the duty and the period for a specific instance
PWM_StartFxn PWM_FxnTable_::startFxn |
Function to start the PWM output for a specific instance
PWM_StopFxn PWM_FxnTable_::stopFxn |
Function to stop the PWM output for a specific instance