![]() |
![]() |
#include <PWMMSP432E4.h>
Data Fields | |
uint32_t | pwmDuties [(8)] |
uint32_t | genPeriods [(4)] |
uint8_t | prescalar |
uint8_t | activeOutputs |
The application must not access any member variables of this structure!
uint32_t PWMMSP432E4_Status::pwmDuties[(8)] |
uint32_t PWMMSP432E4_Status::genPeriods[(4)] |
uint8_t PWMMSP432E4_Status::prescalar |
uint8_t PWMMSP432E4_Status::activeOutputs |