![]() |
![]() |
PWMMSP432E4 Hardware attributes. More...
#include <PWMMSP432E4.h>
Data Fields | |
uint32_t | pwmBaseAddr |
uint32_t | pwmOutput |
uint32_t | pwmGenOpts |
uint32_t | pinConfig |
PWMMSP432E4 Hardware attributes.
These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For MSP432E4 driverlib these definitions are found in:
A sample structure is shown below:
uint32_t PWMMSP432E4_HWAttrs::pwmBaseAddr |
PWM peripheral base address (ex.: PWM0_BASE, PWM1_BASE, etc.).
uint32_t PWMMSP432E4_HWAttrs::pwmOutput |
Encoded PWM offset address (ex.: PWM_OUT_0, PWM_OUT_5, etc.).
uint32_t PWMMSP432E4_HWAttrs::pwmGenOpts |
Generator options for PWM (ex.: PWM_GEN_MODE_DOWN | PWM_GEN_MODE_DBG_RUN).
uint32_t PWMMSP432E4_HWAttrs::pinConfig |
PWM pin config (ex.: PWMMSP432E4_PF0_M0PWM0, PWMMSP432E4_PF1_M0PWM1, etc.).