![]() |
![]() |
|
Network Services API
2.60.00.07
|
IpV6 or Ipv6 EUI64. More...
#include <ti/net/slnetsock.h>

Data Fields | |
| union { | |
| uint8_t _S6_u8 [16] | |
| uint16_t _S6_u16 [8] | |
| uint32_t _S6_u32 [4] | |
| } | _S6_un |
IpV6 or Ipv6 EUI64.
| uint8_t SlNetSock_In6Addr_t::_S6_u8[16] |
| uint16_t SlNetSock_In6Addr_t::_S6_u16[8] |
| uint32_t SlNetSock_In6Addr_t::_S6_u32[4] |
| union { ... } SlNetSock_In6Addr_t::_S6_un |