TimerMSP432E4 Hardware Attributes. More...
#include <TimerMSP432E4.h>
Data Fields | |
uint32_t | baseAddress |
TimerMSP432E4_SubTimer | subTimer |
uint32_t | intNum |
uint32_t | intPriority |
TimerMSP432E4 Hardware Attributes.
Timer hardware attributes that tell the TimerMSP432E4 driver specific hardware configurations and interrupt/priority settings.
A sample structure is shown below:
uint32_t TimerMSP432E4_HWAttrs_::baseAddress |
The base address of the timer peripheral.
TimerMSP432E4_SubTimer TimerMSP432E4_HWAttrs_::subTimer |
Specifies a full width timer or half-width timer.
uint32_t TimerMSP432E4_HWAttrs_::intNum |
The hardware interrupt number for the timer peripheral.
uint32_t TimerMSP432E4_HWAttrs_::intPriority |
The interrupt priority.