![]() |
![]() |
|
SimpleLink Graphics Library
4.11.00.04
|
This structure defines the characteristics of a ImageButton. More...
#include <imageButton.h>

Data Fields | |
| uint16_t | xPosition |
| uint16_t | yPosition |
| uint8_t | borderWidth |
| bool | selected |
| uint16_t | imageHeight |
| uint16_t | imageWidth |
| uint32_t | borderColor |
| uint32_t | selectedColor |
| Graphics_Image * | image |
This structure defines the characteristics of a ImageButton.
| uint16_t Graphics_ImageButton::xPosition |
x coordinate for upper left corner of button
Referenced by Graphics_drawImageButton(), Graphics_drawReleasedImageButton(), Graphics_drawSelectedImageButton(), and Graphics_isImageButtonSelected().
| uint16_t Graphics_ImageButton::yPosition |
y coordinate for upper left corner of button
Referenced by Graphics_drawImageButton(), Graphics_drawReleasedImageButton(), Graphics_drawSelectedImageButton(), and Graphics_isImageButtonSelected().
| uint8_t Graphics_ImageButton::borderWidth |
border width in pixels
Referenced by Graphics_drawImageButton(), Graphics_drawReleasedImageButton(), Graphics_drawSelectedImageButton(), and Graphics_isImageButtonSelected().
| bool Graphics_ImageButton::selected |
draws button with selected colors enabled
| uint16_t Graphics_ImageButton::imageHeight |
image height in pixels
Referenced by Graphics_drawImageButton(), Graphics_drawReleasedImageButton(), Graphics_drawSelectedImageButton(), and Graphics_isImageButtonSelected().
| uint16_t Graphics_ImageButton::imageWidth |
image width in pixels
Referenced by Graphics_drawImageButton(), Graphics_drawReleasedImageButton(), Graphics_drawSelectedImageButton(), and Graphics_isImageButtonSelected().
| uint32_t Graphics_ImageButton::borderColor |
Border color, border is drawn if borderWidth >0
| uint32_t Graphics_ImageButton::selectedColor |
Background button color when selected
| Graphics_Image* Graphics_ImageButton::image |
Pointer to the image