![]() |
![]() |
#include <stdint.h>#include <stdbool.h>

Go to the source code of this file.
Macros | |
| #define | SHAMD5_ALGO_MD5 0x00000018 |
| #define | SHAMD5_ALGO_SHA1 0x0000001a |
| #define | SHAMD5_ALGO_SHA224 0x0000001c |
| #define | SHAMD5_ALGO_SHA256 0x0000001e |
| #define | SHAMD5_ALGO_HMAC_MD5 0x00000000 |
| #define | SHAMD5_ALGO_HMAC_SHA1 0x00000002 |
| #define | SHAMD5_ALGO_HMAC_SHA224 0x00000004 |
| #define | SHAMD5_ALGO_HMAC_SHA256 0x00000006 |
| #define | SHAMD5_INT_CONTEXT_READY 0x00000008 |
| #define | SHAMD5_INT_PARTHASH_READY 0x00000004 |
| #define | SHAMD5_INT_INPUT_READY 0x00000002 |
| #define | SHAMD5_INT_OUTPUT_READY 0x00000001 |
| #define | SHAMD5_INT_DMA_CONTEXT_IN 0x00080000 |
| #define | SHAMD5_INT_DMA_DATA_IN 0x00020000 |
| #define | SHAMD5_INT_DMA_CONTEXT_OUT 0x00010000 |
Functions | |
| void | SHAMD5ConfigSet (uint32_t ui32Base, uint32_t ui32Mode) |
| void | SHAMD5DataProcess (uint32_t ui32Base, uint32_t *pui32DataSrc, uint32_t ui32DataLength, uint32_t *pui32HashResult) |
| void | SHAMD5DataWrite (uint32_t ui32Base, uint32_t *pui32Src) |
| bool | SHAMD5DataWriteNonBlocking (uint32_t ui32Base, uint32_t *pui32Src) |
| void | SHAMD5DMADisable (uint32_t ui32Base) |
| void | SHAMD5DMAEnable (uint32_t ui32Base) |
| void | SHAMD5HashLengthSet (uint32_t ui32Base, uint32_t ui32Length) |
| void | SHAMD5HMACKeySet (uint32_t ui32Base, uint32_t *pui32Src) |
| void | SHAMD5HMACPPKeyGenerate (uint32_t ui32Base, uint32_t *pui32Key, uint32_t *pui32PPKey) |
| void | SHAMD5HMACPPKeySet (uint32_t ui32Base, uint32_t *pui32Src) |
| void | SHAMD5HMACProcess (uint32_t ui32Base, uint32_t *pui32DataSrc, uint32_t ui32DataLength, uint32_t *pui32HashResult) |
| void | SHAMD5IntClear (uint32_t ui32Base, uint32_t ui32IntFlags) |
| void | SHAMD5IntDisable (uint32_t ui32Base, uint32_t ui32IntFlags) |
| void | SHAMD5IntEnable (uint32_t ui32Base, uint32_t ui32IntFlags) |
| void | SHAMD5IntRegister (uint32_t ui32Base, void(*pfnHandler)(void)) |
| uint32_t | SHAMD5IntStatus (uint32_t ui32Base, bool bMasked) |
| void | SHAMD5IntUnregister (uint32_t ui32Base) |
| void | SHAMD5Reset (uint32_t ui32Base) |
| void | SHAMD5ResultRead (uint32_t ui32Base, uint32_t *pui32Dest) |
| #define SHAMD5_ALGO_MD5 0x00000018 |
Referenced by SHAMD5ConfigSet().
| #define SHAMD5_ALGO_SHA1 0x0000001a |
Referenced by SHAMD5ConfigSet().
| #define SHAMD5_ALGO_SHA224 0x0000001c |
Referenced by SHAMD5ConfigSet().
| #define SHAMD5_ALGO_SHA256 0x0000001e |
Referenced by SHAMD5ConfigSet().
| #define SHAMD5_ALGO_HMAC_MD5 0x00000000 |
Referenced by SHAMD5ConfigSet().
| #define SHAMD5_ALGO_HMAC_SHA1 0x00000002 |
Referenced by SHAMD5ConfigSet().
| #define SHAMD5_ALGO_HMAC_SHA224 0x00000004 |
Referenced by SHAMD5ConfigSet().
| #define SHAMD5_ALGO_HMAC_SHA256 0x00000006 |
Referenced by SHAMD5ConfigSet().
| #define SHAMD5_INT_CONTEXT_READY 0x00000008 |
Referenced by SHAMD5DataProcess(), SHAMD5HMACPPKeyGenerate(), SHAMD5HMACProcess(), SHAMD5IntClear(), SHAMD5IntDisable(), and SHAMD5IntEnable().
| #define SHAMD5_INT_PARTHASH_READY 0x00000004 |
Referenced by SHAMD5IntClear(), SHAMD5IntDisable(), and SHAMD5IntEnable().
| #define SHAMD5_INT_INPUT_READY 0x00000002 |
Referenced by SHAMD5DataWrite(), SHAMD5DataWriteNonBlocking(), SHAMD5IntClear(), SHAMD5IntDisable(), and SHAMD5IntEnable().
| #define SHAMD5_INT_OUTPUT_READY 0x00000001 |
Referenced by SHAMD5HMACPPKeyGenerate(), SHAMD5IntClear(), SHAMD5IntDisable(), and SHAMD5IntEnable().
| #define SHAMD5_INT_DMA_CONTEXT_IN 0x00080000 |
| #define SHAMD5_INT_DMA_DATA_IN 0x00020000 |
| #define SHAMD5_INT_DMA_CONTEXT_OUT 0x00010000 |