![]() |
![]() |
|
Network Services API
2.40.00.11
|
#include <mqttserver.h>

Data Fields | |
| uint16_t | port |
| uint8_t | method |
| uint32_t | cipher |
| uint32_t | nFiles |
| char *const * | secureFiles |
Secure Socket Parameters to open a secure connection
| uint16_t _MQTTServer_ConnParams_::port |
Port number of MQTT server
| uint8_t _MQTTServer_ConnParams_::method |
Method to tcp secured socket
| uint32_t _MQTTServer_ConnParams_::cipher |
Cipher to tcp secured socket
| uint32_t _MQTTServer_ConnParams_::nFiles |
Number of files for secure transfer
| char* const* _MQTTServer_ConnParams_::secureFiles |
SL needs 4 files