![]() |
![]() |
|
Network Services API
2.40.00.11
|
The SlNetSock_SdSet_t structure holds the sd array for SlNetSock_select function. More...
#include <slnetsock.h>

Data Fields | |
| uint32_t | sdSetBitmap [((32)+(uint8_t) 31)/(uint8_t) 32] |
The SlNetSock_SdSet_t structure holds the sd array for SlNetSock_select function.
< The select socket array manager
| uint32_t SlNetSock_SdSet_t::sdSetBitmap[((32)+(uint8_t) 31)/(uint8_t) 32] |