![]() |
![]() |
|
Network Services API
2.40.00.11
|
The SlNetSock_SackPermitted_t structure is used in SLNETSOCK_TCP_NOPUSH TCP level option. More...
#include <slnetsock.h>

Data Fields | |
| uint32_t | sackPermittedEnabled |
The SlNetSock_SackPermitted_t structure is used in SLNETSOCK_TCP_NOPUSH TCP level option.
| uint32_t SlNetSock_SackPermitted_t::sackPermittedEnabled |
0 = disabled;1 = enabled; default = 0