![]() |
![]() |
|
Network Services API
2.40.00.11
|
The SlNetSock_MaxSeg_t structure is used in SLNETSOCK_TCP_MAXSEG TCP level option. More...
#include <slnetsock.h>

Data Fields | |
| uint32_t | maxSeg |
The SlNetSock_MaxSeg_t structure is used in SLNETSOCK_TCP_MAXSEG TCP level option.
| uint32_t SlNetSock_MaxSeg_t::maxSeg |
Maximum TCP segment size. Default = 536