![]() |
![]() |
#include <stdint.h>#include <stdbool.h>

Go to the source code of this file.
Functions | |
| void | EPIModeSet (uint32_t ui32Base, uint32_t ui32Mode) |
| void | EPIDividerSet (uint32_t ui32Base, uint32_t ui32Divider) |
| void | EPIDividerCSSet (uint32_t ui32Base, uint32_t ui32CS, uint32_t ui32Divider) |
| void | EPIDMATxCount (uint32_t ui32Base, uint32_t ui32Count) |
| void | EPIConfigGPModeSet (uint32_t ui32Base, uint32_t ui32Config, uint32_t ui32FrameCount, uint32_t ui32MaxWait) |
| void | EPIConfigHB8Set (uint32_t ui32Base, uint32_t ui32Config, uint32_t ui32MaxWait) |
| void | EPIConfigHB16Set (uint32_t ui32Base, uint32_t ui32Config, uint32_t ui32MaxWait) |
| void | EPIConfigHB8CSSet (uint32_t ui32Base, uint32_t ui32CS, uint32_t ui32Config) |
| void | EPIConfigHB16CSSet (uint32_t ui32Base, uint32_t ui32CS, uint32_t ui32Config) |
| void | EPIConfigHB8TimingSet (uint32_t ui32Base, uint32_t ui32CS, uint32_t ui32Config) |
| void | EPIConfigHB16TimingSet (uint32_t ui32Base, uint32_t ui32CS, uint32_t ui32Config) |
| void | EPIPSRAMConfigRegSet (uint32_t ui32Base, uint32_t ui32CS, uint32_t ui32CR) |
| void | EPIPSRAMConfigRegRead (uint32_t ui32Base, uint32_t ui32CS) |
| bool | EPIPSRAMConfigRegGetNonBlocking (uint32_t ui32Base, uint32_t ui32CS, uint32_t *pui32CR) |
| uint32_t | EPIPSRAMConfigRegGet (uint32_t ui32Base, uint32_t ui32CS) |
| void | EPIConfigSDRAMSet (uint32_t ui32Base, uint32_t ui32Config, uint32_t ui32Refresh) |
| void | EPIAddressMapSet (uint32_t ui32Base, uint32_t ui32Map) |
| void | EPINonBlockingReadConfigure (uint32_t ui32Base, uint32_t ui32Channel, uint32_t ui32DataSize, uint32_t ui32Address) |
| void | EPINonBlockingReadStart (uint32_t ui32Base, uint32_t ui32Channel, uint32_t ui32Count) |
| void | EPINonBlockingReadStop (uint32_t ui32Base, uint32_t ui32Channel) |
| uint32_t | EPINonBlockingReadCount (uint32_t ui32Base, uint32_t ui32Channel) |
| uint32_t | EPINonBlockingReadAvail (uint32_t ui32Base) |
| uint32_t | EPINonBlockingReadGet32 (uint32_t ui32Base, uint32_t ui32Count, uint32_t *pui32Buf) |
| uint32_t | EPINonBlockingReadGet16 (uint32_t ui32Base, uint32_t ui32Count, uint16_t *pui16Buf) |
| uint32_t | EPINonBlockingReadGet8 (uint32_t ui32Base, uint32_t ui32Count, uint8_t *pui8Buf) |
| void | EPIFIFOConfig (uint32_t ui32Base, uint32_t ui32Config) |
| uint32_t | EPIWriteFIFOCountGet (uint32_t ui32Base) |
| void | EPIIntEnable (uint32_t ui32Base, uint32_t ui32IntFlags) |
| void | EPIIntDisable (uint32_t ui32Base, uint32_t ui32IntFlags) |
| uint32_t | EPIIntStatus (uint32_t ui32Base, bool bMasked) |
| uint32_t | EPIIntErrorStatus (uint32_t ui32Base) |
| void | EPIIntErrorClear (uint32_t ui32Base, uint32_t ui32ErrFlags) |
| void | EPIIntRegister (uint32_t ui32Base, void(*pfnHandler)(void)) |
| void | EPIIntUnregister (uint32_t ui32Base) |
| #define EPI_MODE_GENERAL 0x00000010 |
Referenced by EPIModeSet().
| #define EPI_MODE_SDRAM 0x00000011 |
Referenced by EPIModeSet().
| #define EPI_MODE_HB8 0x00000012 |
Referenced by EPIModeSet().
| #define EPI_MODE_HB16 0x00000013 |
Referenced by EPIModeSet().
| #define EPI_MODE_DISABLE 0x00000000 |
Referenced by EPIModeSet().
| #define EPI_SDRAM_CORE_FREQ_0_15 0x00000000 |
| #define EPI_SDRAM_CORE_FREQ_15_30 0x40000000 |
| #define EPI_SDRAM_CORE_FREQ_30_50 0x80000000 |
| #define EPI_SDRAM_CORE_FREQ_50_100 0xC0000000 |
| #define EPI_SDRAM_LOW_POWER 0x00000200 |
| #define EPI_SDRAM_FULL_POWER 0x00000000 |
| #define EPI_SDRAM_SIZE_64MBIT 0x00000000 |
| #define EPI_SDRAM_SIZE_128MBIT 0x00000001 |
| #define EPI_SDRAM_SIZE_256MBIT 0x00000002 |
| #define EPI_SDRAM_SIZE_512MBIT 0x00000003 |
| #define EPI_GPMODE_CLKPIN 0x80000000 |
| #define EPI_GPMODE_CLKGATE 0x40000000 |
| #define EPI_GPMODE_FRAME50 0x04000000 |
| #define EPI_GPMODE_WRITE2CYCLE 0x00080000 |
| #define EPI_GPMODE_ASIZE_NONE 0x00000000 |
| #define EPI_GPMODE_ASIZE_4 0x00000010 |
| #define EPI_GPMODE_ASIZE_12 0x00000020 |
| #define EPI_GPMODE_ASIZE_20 0x00000030 |
| #define EPI_GPMODE_DSIZE_8 0x00000000 |
| #define EPI_GPMODE_DSIZE_16 0x00000001 |
| #define EPI_GPMODE_DSIZE_24 0x00000002 |
| #define EPI_GPMODE_DSIZE_32 0x00000003 |
| #define EPI_HB8_USE_TXEMPTY 0x00800000 |
| #define EPI_HB8_USE_RXFULL 0x00400000 |
| #define EPI_HB8_WRHIGH 0x00200000 |
| #define EPI_HB8_RDHIGH 0x00100000 |
| #define EPI_HB8_ALE_HIGH 0x00080000 |
| #define EPI_HB8_ALE_LOW 0x00000000 |
| #define EPI_HB8_WRWAIT_0 0x00000000 |
| #define EPI_HB8_WRWAIT_1 0x00000040 |
| #define EPI_HB8_WRWAIT_2 0x00000080 |
| #define EPI_HB8_WRWAIT_3 0x000000C0 |
| #define EPI_HB8_RDWAIT_0 0x00000000 |
| #define EPI_HB8_RDWAIT_1 0x00000010 |
| #define EPI_HB8_RDWAIT_2 0x00000020 |
| #define EPI_HB8_RDWAIT_3 0x00000030 |
| #define EPI_HB8_MODE_ADMUX 0x00000000 |
| #define EPI_HB8_MODE_ADDEMUX 0x00000001 |
| #define EPI_HB8_MODE_SRAM 0x00000002 |
| #define EPI_HB8_MODE_FIFO 0x00000003 |
| #define EPI_HB8_CSCFG_ALE 0x00000000 |
| #define EPI_HB8_CSCFG_CS 0x00000200 |
| #define EPI_HB8_CSCFG_DUAL_CS 0x00000400 |
| #define EPI_HB8_CSCFG_ALE_DUAL_CS 0x00000600 |
| #define EPI_HB8_CSCFG_ALE_SINGLE_CS 0x00001000 |
| #define EPI_HB8_CSCFG_QUAD_CS 0x00001200 |
| #define EPI_HB8_CSCFG_ALE_QUAD_CS 0x00001400 |
| #define EPI_HB8_CSBAUD 0x00000800 |
Referenced by EPIConfigHB8Set().
| #define EPI_HB8_CLOCK_GATE 0x80000000 |
| #define EPI_HB8_CLOCK_GATE_IDLE 0x40000000 |
| #define EPI_HB8_CLOCK_INVERT 0x20000000 |
| #define EPI_HB8_IN_READY_EN 0x10000000 |
| #define EPI_HB8_IN_READY_EN_INVERT 0x18000000 |
| #define EPI_HB8_CSCFG_MASK 0x00001600 |
Referenced by EPIConfigHB8Set().
| #define EPI_HB16_USE_TXEMPTY 0x00800000 |
| #define EPI_HB16_USE_RXFULL 0x00400000 |
| #define EPI_HB16_WRHIGH 0x00200000 |
| #define EPI_HB16_RDHIGH 0x00100000 |
| #define EPI_HB16_WRWAIT_0 0x00000000 |
| #define EPI_HB16_WRWAIT_1 0x00000040 |
| #define EPI_HB16_WRWAIT_2 0x00000080 |
| #define EPI_HB16_WRWAIT_3 0x000000C0 |
| #define EPI_HB16_RDWAIT_0 0x00000000 |
| #define EPI_HB16_RDWAIT_1 0x00000010 |
| #define EPI_HB16_RDWAIT_2 0x00000020 |
| #define EPI_HB16_RDWAIT_3 0x00000030 |
| #define EPI_HB16_MODE_ADMUX 0x00000000 |
| #define EPI_HB16_MODE_ADDEMUX 0x00000001 |
| #define EPI_HB16_MODE_SRAM 0x00000002 |
| #define EPI_HB16_MODE_FIFO 0x00000003 |
| #define EPI_HB16_BSEL 0x00000004 |
| #define EPI_HB16_CSCFG_ALE 0x00000000 |
| #define EPI_HB16_CSCFG_CS 0x00000200 |
| #define EPI_HB16_CSCFG_DUAL_CS 0x00000400 |
| #define EPI_HB16_CSCFG_ALE_DUAL_CS 0x00000600 |
| #define EPI_HB16_CSCFG_ALE_SINGLE_CS 0x00001000 |
| #define EPI_HB16_CSCFG_QUAD_CS 0x00001200 |
| #define EPI_HB16_CSCFG_ALE_QUAD_CS 0x00001400 |
| #define EPI_HB16_CLOCK_GATE 0x80000000 |
| #define EPI_HB16_CLOCK_GATE_IDLE 0x40000000 |
| #define EPI_HB16_CLOCK_INVERT 0x20000000 |
| #define EPI_HB16_IN_READY_EN 0x10000000 |
| #define EPI_HB16_IN_READY_EN_INVERTED 0x18000000 |
| #define EPI_HB16_ALE_HIGH 0x00080000 |
| #define EPI_HB16_ALE_LOW 0x00000000 |
| #define EPI_HB16_BURST_TRAFFIC 0x00010000 |
| #define EPI_HB16_CSBAUD 0x00000800 |
Referenced by EPIConfigHB16Set().
| #define EPI_HB16_CSCFG_MASK 0x00001600 |
Referenced by EPIConfigHB16Set().
| #define EPI_HB8_IN_READY_DELAY_1 0x01000000 |
| #define EPI_HB8_IN_READY_DELAY_2 0x02000000 |
| #define EPI_HB8_IN_READY_DELAY_3 0x03000000 |
| #define EPI_HB8_CAP_WIDTH_1 0x00001000 |
| #define EPI_HB8_CAP_WIDTH_2 0x00002000 |
| #define EPI_HB8_WRWAIT_MINUS_DISABLE 0x00000000 |
| #define EPI_HB8_WRWAIT_MINUS_ENABLE 0x00000010 |
| #define EPI_HB8_RDWAIT_MINUS_DISABLE 0x00000000 |
| #define EPI_HB8_RDWAIT_MINUS_ENABLE 0x00000001 |
| #define EPI_HB16_IN_READY_DELAY_1 0x01000000 |
| #define EPI_HB16_IN_READY_DELAY_2 0x02000000 |
| #define EPI_HB16_IN_READY_DELAY_3 0x03000000 |
| #define EPI_HB16_PSRAM_NO_LIMIT 0x00000000 |
| #define EPI_HB16_PSRAM_128 0x00010000 |
| #define EPI_HB16_PSRAM_256 0x00020000 |
| #define EPI_HB16_PSRAM_512 0x00030000 |
| #define EPI_HB16_PSRAM_1024 0x00040000 |
| #define EPI_HB16_PSRAM_2048 0x00050000 |
| #define EPI_HB16_PSRAM_4096 0x00060000 |
| #define EPI_HB16_PSRAM_8192 0x00070000 |
| #define EPI_HB16_CAP_WIDTH_1 0x00001000 |
| #define EPI_HB16_CAP_WIDTH_2 0x00002000 |
| #define EPI_HB16_WRWAIT_MINUS_DISABLE 0x00000000 |
| #define EPI_HB16_WRWAIT_MINUS_ENABLE 0x00000008 |
| #define EPI_HB16_RDWAIT_MINUS_DISABLE 0x00000000 |
| #define EPI_HB16_RDWAIT_MINUS_ENABLE 0x00000001 |
| #define EPI_ADDR_PER_SIZE_256B 0x00000000 |
| #define EPI_ADDR_PER_SIZE_64KB 0x00000040 |
| #define EPI_ADDR_PER_SIZE_16MB 0x00000080 |
| #define EPI_ADDR_PER_SIZE_256MB 0x000000C0 |
| #define EPI_ADDR_PER_BASE_NONE 0x00000000 |
| #define EPI_ADDR_PER_BASE_A 0x00000010 |
| #define EPI_ADDR_PER_BASE_C 0x00000020 |
| #define EPI_ADDR_RAM_SIZE_256B 0x00000000 |
| #define EPI_ADDR_RAM_SIZE_64KB 0x00000004 |
| #define EPI_ADDR_RAM_SIZE_16MB 0x00000008 |
| #define EPI_ADDR_RAM_SIZE_256MB 0x0000000C |
| #define EPI_ADDR_RAM_BASE_NONE 0x00000000 |
| #define EPI_ADDR_RAM_BASE_6 0x00000001 |
| #define EPI_ADDR_RAM_BASE_8 0x00000002 |
| #define EPI_ADDR_QUAD_MODE 0x00000033 |
| #define EPI_ADDR_CODE_SIZE_256B 0x00000000 |
| #define EPI_ADDR_CODE_SIZE_64KB 0x00000400 |
| #define EPI_ADDR_CODE_SIZE_16MB 0x00000800 |
| #define EPI_ADDR_CODE_SIZE_256MB 0x00000C00 |
| #define EPI_ADDR_CODE_BASE_NONE 0x00000000 |
| #define EPI_ADDR_CODE_BASE_1 0x00000100 |
| #define EPI_NBCONFIG_SIZE_8 1 |
| #define EPI_NBCONFIG_SIZE_16 2 |
| #define EPI_NBCONFIG_SIZE_32 3 |
| #define EPI_FIFO_CONFIG_WTFULLERR 0x00020000 |
| #define EPI_FIFO_CONFIG_RSTALLERR 0x00010000 |
| #define EPI_FIFO_CONFIG_TX_EMPTY 0x00000000 |
| #define EPI_FIFO_CONFIG_TX_1_4 0x00000020 |
| #define EPI_FIFO_CONFIG_TX_1_2 0x00000030 |
| #define EPI_FIFO_CONFIG_TX_3_4 0x00000040 |
| #define EPI_FIFO_CONFIG_RX_1_8 0x00000001 |
| #define EPI_FIFO_CONFIG_RX_1_4 0x00000002 |
| #define EPI_FIFO_CONFIG_RX_1_2 0x00000003 |
| #define EPI_FIFO_CONFIG_RX_3_4 0x00000004 |
| #define EPI_FIFO_CONFIG_RX_7_8 0x00000005 |
| #define EPI_FIFO_CONFIG_RX_FULL 0x00000006 |
| #define EPI_INT_DMA_TX_DONE 0x00000010 |
| #define EPI_INT_DMA_RX_DONE 0x00000008 |
| #define EPI_INT_TXREQ 0x00000004 |
| #define EPI_INT_RXREQ 0x00000002 |
| #define EPI_INT_ERR 0x00000001 |
| #define EPI_INT_ERR_DMAWRIC 0x00000010 |
| #define EPI_INT_ERR_DMARDIC 0x00000008 |
| #define EPI_INT_ERR_WTFULL 0x00000004 |
| #define EPI_INT_ERR_RSTALL 0x00000002 |
| #define EPI_INT_ERR_TIMEOUT 0x00000001 |