![]() |
![]() |
ADC driver implementation for the ADC peripheral on MSP432E4.
============================================================================
This ADC driver implementation is designed to operate on a ADC peripheral for MSP432E4. The ADC MSP432E4 header file should be included in an application as follows:
Refer to ADC.h for a complete description of APIs & example of use.
#include <stdint.h>
#include <stdbool.h>
#include <ti/drivers/ADC.h>
#include <ti/devices/msp432e4/inc/msp432.h>
#include <ti/devices/msp432e4/driverlib/adc.h>
Go to the source code of this file.
Data Structures | |
struct | ADCMSP432E4_HWAttrsV1 |
ADCMSP432E4 Hardware attributes These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For Simplelink these definitions are found in: More... | |
struct | ADCMSP432E4_Object |
ADCMSP432 Object. More... | |
Macros | |
#define | ADCMSP432E4_PB_4_A10 ((10 << 16) | 0x5910) /* ch 10, port B, pin 4 */ |
#define | ADCMSP432E4_PB_5_A11 ((11 << 16) | 0x5920) /* ch 11, port B, pin 5 */ |
#define | ADCMSP432E4_PD_0_A15 ((15 << 16) | 0x5B01) /* ch 15, port D, pin 0 */ |
#define | ADCMSP432E4_PD_1_A14 ((14 << 16) | 0x5B02) /* ch 14, port D, pin 1 */ |
#define | ADCMSP432E4_PD_2_A13 ((13 << 16) | 0x5B04) /* ch 13, port D, pin 2 */ |
#define | ADCMSP432E4_PD_3_A12 ((12 << 16) | 0x5B08) /* ch 12, port D, pin 3 */ |
#define | ADCMSP432E4_PD_4_A7 ((7 << 16) | 0x5B10) /* ch 7, port D, pin 4 */ |
#define | ADCMSP432E4_PD_5_A6 ((6 << 16) | 0x5B20) /* ch 6, port D, pin 5 */ |
#define | ADCMSP432E4_PD_6_A5 ((5 << 16) | 0x5B40) /* ch 5, port D, pin 6 */ |
#define | ADCMSP432E4_PD_7_A4 ((4 << 16) | 0x5B80) /* ch 4, port D, pin 7 */ |
#define | ADCMSP432E4_PE_0_A3 ((3 << 16) | 0x5C01) /* ch 3, port E, pin 0 */ |
#define | ADCMSP432E4_PE_1_A2 ((2 << 16) | 0x5C02) /* ch 2, port E, pin 1 */ |
#define | ADCMSP432E4_PE_2_A1 ((1 << 16) | 0x5C04) /* ch 1, port E, pin 2 */ |
#define | ADCMSP432E4_PE_3_A0 ((0 << 16) | 0x5C08) /* ch 0, port E, pin 3 */ |
#define | ADCMSP432E4_PE_4_A9 ((9 << 16) | 0x5C10) /* ch 9, port E, pin 4 */ |
#define | ADCMSP432E4_PE_5_A8 ((8 << 16) | 0x5C20) /* ch 8, port E, pin 5 */ |
#define | ADCMSP432E4_PE_6_A20 ((20 << 16) | 0x5C40) /* ch 20, port E, pin 6 */ |
#define | ADCMSP432E4_PE_7_A21 ((21 << 16) | 0x5C80) /* ch 21, port E, pin 7 */ |
#define | ADCMSP432E4_PK_0_A16 ((16 << 16) | 0x6101) /* ch 16, port K, pin 0 */ |
#define | ADCMSP432E4_PK_1_A17 ((17 << 16) | 0x6102) /* ch 17, port K, pin 1 */ |
#define | ADCMSP432E4_PK_2_A18 ((18 << 16) | 0x6104) /* ch 18, port K, pin 2 */ |
#define | ADCMSP432E4_PK_3_A19 ((19 << 16) | 0x6108) /* ch 19, port K, pin 3 */ |
#define | ADCMSP432E4_PP_6_A22 ((22 << 16) | 0x6540) /* ch 22, port P, pin 6 */ |
#define | ADCMSP432E4_PP_7_A23 ((23 << 16) | 0x6580) /* ch 23, port P, pin 7 */ |
Typedefs | |
typedef enum ADCMSP432E4_ReferenceSource | ADCMSP432E4_ReferenceSource |
ADCMSP432E4 reference source These fields are used by ADCMSP432E4_HWAttrs to specify the reference voltage for each channel. More... | |
typedef enum ADCMSP432E4_Sequencer | ADCMSP432E4_Sequencer |
ADCMSP432E4 Sequencer These fields are used by ADCMSP432E4_HWAttrs to specify the sample sequencer for each channel. More... | |
typedef enum ADCMSP432E4_Module | ADCMSP432E4_Module |
ADCMSP432E4 Module These fields are used by ADCMSP432E4_HWAttrs to specify the ADC module for each channel. More... | |
typedef struct ADCMSP432E4_HWAttrsV1 | ADCMSP432E4_HWAttrsV1 |
ADCMSP432E4 Hardware attributes These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For Simplelink these definitions are found in: More... | |
typedef struct ADCMSP432E4_Object | ADCMSP432E4_Object |
ADCMSP432 Object. More... | |
Enumerations | |
enum | ADCMSP432E4_ReferenceSource { ADCMSP432E4_VREF_INTERNAL = ADC_REF_INT, ADCMSP432E4_VREF_EXTERNAL_3V = ADC_REF_EXT_3V } |
ADCMSP432E4 reference source These fields are used by ADCMSP432E4_HWAttrs to specify the reference voltage for each channel. More... | |
enum | ADCMSP432E4_Sequencer { ADCMSP432E4_SEQ0 = 0, ADCMSP432E4_SEQ1 = 1, ADCMSP432E4_SEQ2 = 2, ADCMSP432E4_SEQ3 = 3 } |
ADCMSP432E4 Sequencer These fields are used by ADCMSP432E4_HWAttrs to specify the sample sequencer for each channel. More... | |
enum | ADCMSP432E4_Module { ADCMSP432E4_MOD0 = ADC0_BASE, ADCMSP432E4_MOD1 = ADC1_BASE } |
ADCMSP432E4 Module These fields are used by ADCMSP432E4_HWAttrs to specify the ADC module for each channel. More... | |
Variables | |
const ADC_FxnTable | ADCMSP432E4_fxnTable |
#define ADCMSP432E4_PB_4_A10 ((10 << 16) | 0x5910) /* ch 10, port B, pin 4 */ |
#define ADCMSP432E4_PB_5_A11 ((11 << 16) | 0x5920) /* ch 11, port B, pin 5 */ |
#define ADCMSP432E4_PD_0_A15 ((15 << 16) | 0x5B01) /* ch 15, port D, pin 0 */ |
#define ADCMSP432E4_PD_1_A14 ((14 << 16) | 0x5B02) /* ch 14, port D, pin 1 */ |
#define ADCMSP432E4_PD_2_A13 ((13 << 16) | 0x5B04) /* ch 13, port D, pin 2 */ |
#define ADCMSP432E4_PD_3_A12 ((12 << 16) | 0x5B08) /* ch 12, port D, pin 3 */ |
#define ADCMSP432E4_PD_4_A7 ((7 << 16) | 0x5B10) /* ch 7, port D, pin 4 */ |
#define ADCMSP432E4_PD_5_A6 ((6 << 16) | 0x5B20) /* ch 6, port D, pin 5 */ |
#define ADCMSP432E4_PD_6_A5 ((5 << 16) | 0x5B40) /* ch 5, port D, pin 6 */ |
#define ADCMSP432E4_PD_7_A4 ((4 << 16) | 0x5B80) /* ch 4, port D, pin 7 */ |
#define ADCMSP432E4_PE_0_A3 ((3 << 16) | 0x5C01) /* ch 3, port E, pin 0 */ |
#define ADCMSP432E4_PE_1_A2 ((2 << 16) | 0x5C02) /* ch 2, port E, pin 1 */ |
#define ADCMSP432E4_PE_2_A1 ((1 << 16) | 0x5C04) /* ch 1, port E, pin 2 */ |
#define ADCMSP432E4_PE_3_A0 ((0 << 16) | 0x5C08) /* ch 0, port E, pin 3 */ |
#define ADCMSP432E4_PE_4_A9 ((9 << 16) | 0x5C10) /* ch 9, port E, pin 4 */ |
#define ADCMSP432E4_PE_5_A8 ((8 << 16) | 0x5C20) /* ch 8, port E, pin 5 */ |
#define ADCMSP432E4_PE_6_A20 ((20 << 16) | 0x5C40) /* ch 20, port E, pin 6 */ |
#define ADCMSP432E4_PE_7_A21 ((21 << 16) | 0x5C80) /* ch 21, port E, pin 7 */ |
#define ADCMSP432E4_PK_0_A16 ((16 << 16) | 0x6101) /* ch 16, port K, pin 0 */ |
#define ADCMSP432E4_PK_1_A17 ((17 << 16) | 0x6102) /* ch 17, port K, pin 1 */ |
#define ADCMSP432E4_PK_2_A18 ((18 << 16) | 0x6104) /* ch 18, port K, pin 2 */ |
#define ADCMSP432E4_PK_3_A19 ((19 << 16) | 0x6108) /* ch 19, port K, pin 3 */ |
#define ADCMSP432E4_PP_6_A22 ((22 << 16) | 0x6540) /* ch 22, port P, pin 6 */ |
#define ADCMSP432E4_PP_7_A23 ((23 << 16) | 0x6580) /* ch 23, port P, pin 7 */ |
typedef enum ADCMSP432E4_ReferenceSource ADCMSP432E4_ReferenceSource |
ADCMSP432E4 reference source These fields are used by ADCMSP432E4_HWAttrs to specify the reference voltage for each channel.
typedef enum ADCMSP432E4_Sequencer ADCMSP432E4_Sequencer |
ADCMSP432E4 Sequencer These fields are used by ADCMSP432E4_HWAttrs to specify the sample sequencer for each channel.
typedef enum ADCMSP432E4_Module ADCMSP432E4_Module |
ADCMSP432E4 Module These fields are used by ADCMSP432E4_HWAttrs to specify the ADC module for each channel.
typedef struct ADCMSP432E4_HWAttrsV1 ADCMSP432E4_HWAttrsV1 |
ADCMSP432E4 Hardware attributes These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For Simplelink these definitions are found in:
A sample structure is shown below:
typedef struct ADCMSP432E4_Object ADCMSP432E4_Object |
ADCMSP432 Object.
The application must not access any member variables of this structure!
enum ADCMSP432E4_Module |
const ADC_FxnTable ADCMSP432E4_fxnTable |