![]() |
![]() |
|
Network Services API
2.30.00.10
|
The SlNetSock_linger_t structure is used in SLNETSOCK_OPSOCK_LINGER socket level option. More...
#include <slnetsock.h>

Data Fields | |
| uint32_t | l_onoff |
| uint32_t | l_linger |
The SlNetSock_linger_t structure is used in SLNETSOCK_OPSOCK_LINGER socket level option.
| uint32_t SlNetSock_linger_t::l_onoff |
0 = disabled; 1 = enabled; default = 0;
| uint32_t SlNetSock_linger_t::l_linger |
linger time in seconds; default = 0;