![]() |
![]() |
|
Network Services API
2.30.00.10
|
SlNetSock IPv4 address, Internet style. More...
#include <slnetsock.h>

Data Fields | |
| uint16_t | sin_family |
| uint16_t | sin_port |
| SlNetSock_InAddr_t | sin_addr |
| int8_t | sin_zero [8] |
SlNetSock IPv4 address, Internet style.
| uint16_t SlNetSock_AddrIn_t::sin_family |
Internet Protocol (AF_INET).
| uint16_t SlNetSock_AddrIn_t::sin_port |
Address port (16 bits).
| SlNetSock_InAddr_t SlNetSock_AddrIn_t::sin_addr |
Internet address (32 bits).
| int8_t SlNetSock_AddrIn_t::sin_zero[8] |
Not used.