![]() |
![]() |
#include <usbdcomp.h>
Data Fields | |
uint32_t | ui32USBBase |
tDeviceInfo | sDevInfo |
tConfigDescriptor | sConfigDescriptor |
tDeviceDescriptor | sDeviceDescriptor |
tConfigHeader | sCompConfigHeader |
tConfigSection | psCompSections [2] |
tConfigSection * | ppsCompSections [2] |
uint32_t | ui32DataSize |
uint8_t * | pui8Data |
uint32_t | ui32EP0Owner |
uint32_t tCompositeInstance::ui32USBBase |
Referenced by USBDCompositeInit().
tDeviceInfo tCompositeInstance::sDevInfo |
Referenced by USBDCompositeInit().
tConfigDescriptor tCompositeInstance::sConfigDescriptor |
Referenced by BuildCompositeDescriptor().
tDeviceDescriptor tCompositeInstance::sDeviceDescriptor |
tConfigHeader tCompositeInstance::sCompConfigHeader |
tConfigSection tCompositeInstance::psCompSections[2] |
Referenced by BuildCompositeDescriptor().
tConfigSection* tCompositeInstance::ppsCompSections[2] |
Referenced by BuildCompositeDescriptor().
uint32_t tCompositeInstance::ui32DataSize |
Referenced by BuildCompositeDescriptor(), and USBDCompositeInit().
uint8_t* tCompositeInstance::pui8Data |
Referenced by BuildCompositeDescriptor(), and USBDCompositeInit().
uint32_t tCompositeInstance::ui32EP0Owner |
Referenced by USBDCompositeInit().